IESNA:LM-63-2002
[TEST]P976418
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-34-C-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3400LM PACKAGE 90CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.19A 23.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3296.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 23.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
977.1 980.5 977.1 970.3 960.2 946.7 929.8 911.8 890.4 864.5 
837.5 807.1 773.3 737.3 696.8 658.5 615.7 570.7 527.9 484.0 
440.1 399.6 360.2 323.1 290.4 258.9 229.6 201.5 176.7 152.0 
129.5 106.9 87.8 66.4 46.2 24.8 0.0 
977.1 981.6 995.1 1010.9 1027.7 1037.9 1041.3 1040.1 1031.1 1018.7 
998.5 974.8 944.4 908.4 867.9 824.0 776.7 729.4 682.2 634.9 
592.1 552.7 513.3 478.4 444.6 414.3 386.1 358.0 328.7 301.7 
273.5 243.1 212.8 175.6 137.3 82.2 0.0 
977.1 986.1 1028.9 1067.1 1096.4 1118.9 1134.7 1141.4 1140.3 1130.2 
1113.3 1087.4 1057.0 1017.6 973.7 926.4 873.5 820.6 768.8 714.8 
667.5 622.5 578.6 539.2 500.9 464.9 431.1 397.4 364.7 332.1 
299.4 266.8 230.8 184.6 135.1 72.0 0.0 
977.1 1005.2 1064.9 1113.3 1152.7 1183.1 1202.2 1213.5 1215.7 1206.7 
1188.7 1160.6 1122.3 1077.3 1025.5 968.1 907.3 844.3 779.0 722.7 
664.2 612.4 562.8 517.8 476.2 439.0 403.0 370.3 337.7 307.3 
275.8 238.6 198.1 155.3 111.4 57.4 0.0 
977.1 1005.2 1071.7 1122.3 1166.2 1198.9 1219.1 1230.4 1231.5 1223.6 
1204.5 1175.2 1133.6 1085.2 1027.7 967.0 901.7 836.4 774.5 709.2 
651.8 598.9 549.3 505.4 464.9 427.8 396.2 362.5 333.2 303.9 
273.5 233.0 193.6 153.1 105.8 55.2 0.0 
